IESNA:LM-63-2002
[TEST]P955620
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-735-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50417
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7864.1 7383.4 6966.3 6472.8 5979.3 5673.6 5565.4 5581.3 5673.6 5791.4
6342.3 8052 10828.3 13611 16425.5 18581 20485 21981.4 23512.8 24496.6
24569.9 23350.5 17902.9 15597.7 12977.4 8819.3 5463.5 4317.3 2900.5 1528.3
764.1 579.5 369.3 216.5 86 0 0
7864.1 7450.2 7033.2 6542.8 6043 5734.1 5619.5 5610 5689.6 5797.8
6221.3 7704.9 10373 13499.6 16199.5 18444.1 20421.3 22131 23563.8 24700.4
24955.1 23949 18686.1 15992.5 13496.4 9382.8 5816.9 4479.7 2999.2 1604.7
891.5 700.4 477.6 312 203.8 47.8 0
7864.1 7440.7 7049.1 6584.2 6097.1 5794.6 5667.3 5641.8 5692.7 5791.4
6068.4 7157.3 9443.3 12426.6 15320.7 17899.7 20236.6 22236.1 23987.2 25445.4
25980.3 25537.8 23872.6 18768.9 15741 11614.7 7287.9 5247 3817.5 2231.9
1502.8 1241.7 1085.7 904.2 620.9 108.3 0
7864.1 7485.3 7109.6 6705.2 6269 5944.3 5801 5743.7 5762.8 5839.2
5976.1 6542.8 8058.4 10509.9 13426.3 16339.6 19208.2 21949.6 24401.1 26174.5
27250.7 27397.1 26601.2 25219.4 22958.8 19074.5 15575.5 11958.6 8017 3712.4
1884.8 1241.7 939.2 620.9 245.2 0 0
7864.1 7501.2 7186 6845.3 6491.9 6221.3 6058.9 5995.2 5985.7 6046.2
6148 6358.2 7033.2 8551.9 10892 13668.3 16772.6 19972.4 23149.9 25821.1
27766.5 28817.1 28858.5 28091.2 27050.1 25626.9 23637 20208 15034.2 9080.4
3877.9 1350 563.5 315.2 124.2 9.6 0
7864.1 7564.9 7284.7 7049.1 6794.4 6590.6 6479.2 6428.2 6421.9 6469.6
6561.9 6695.7 6975.8 7599.9 8870.2 10831.5 13397.7 16326.8 19389.7 22427.1
25318.1 27766.5 29622.7 30370.9 30444.1 30409.1 30447.3 29587.6 25620.5 18211.7
10156.5 3419.5 869.2 321.6 79.6 6.4 0
7864.1 7628.5 7415.2 7262.4 7141.4 7061.8 7045.9 7074.5 7131.9 7208.3
7322.9 7482.1 7689 8032.9 8606 9586.6 11111.7 13162.1 15473.6 17957
20656.9 23449.2 26168.2 28626.1 30797.5 32577.3 34439.8 36299.2 36264.2 30568.3
18982.2 8039.3 2095 592.2 178.3 12.7 0
7864.1 7714.5 7587.1 7513.9 7504.4 7548.9 7641.3 7800.5 7953.3 8138
8386.3 8637.8 8889.3 9230 9675.8 10366.7 11436.4 12939.2 14699.9 16779
19147.8 21516.5 23984 26333.7 29364.8 32485 36273.8 39836.5 41625.8 39486.3
31131.8 16979.5 4756.7 1012.5 216.5 15.9 0
7864.1 7810 7765.4 7810 7902.3 8055.2 8249.4 8478.6 8695.1 8937.1
9201.4 9468.8 9752.2 10127.9 10621.4 11337.7 12331.1 13716.1 15438.6 17434.8
19845 22411.2 25270.3 28381 31752.7 35500.1 39454.4 43176.4 45093.1 43185.9
33990.9 15661.4 3327.1 862.8 178.3 15.9 0
7864.1 7806.8 7794.1 7851.4 7962.8 8141.1 8364 8580.5 8832 9064.5
9325.5 9580.2 9873.2 10223.4 10729.6 11458.7 12474.4 13862.5 15620 17775.5
20220.7 22901.5 25824.3 29068.7 32526.3 36331.1 40298.2 43845 45427.4 42682.9
32042.4 13041.1 2531.2 671.8 133.7 12.7 0
7864.1 7870.5 7921.5 8096.6 8309.9 8599.6 8949.8 9300.1 9647.1 9997.3
10338 10704.1 11095.8 11624.3 12394.8 13381.8 14591.6 16132.6 17979.3 20048.8
22258.4 24550.8 27027.8 29368 31513.9 33331.9 34739.1 35168.9 33602.5 28721.6
18428.2 5409.4 983.8 302.5 76.4 25.5 0
7864.1 7899.2 7994.7 8185.7 8459.5 8803.4 9182.3 9580.2 9971.9 10328.5
10675.5 11013 11372.8 11812.1 12337.5 13050.7 13999.4 15155.2 16451 17791.4
19147.8 20513.6 21838.1 22885.6 23433.2 23439.6 22939.7 21806.3 19475.7 16177.2
10497.2 3524.5 786.4 257.9 98.7 38.2 0
7864.1 7905.5 8023.3 8214.4 8497.7 8819.3 9160 9487.9 9764.9 9975
10096 10172.4 10197.9 10236.1 10312.5 10436.7 10767.8 11471.5 12362.9 13235.3
13805.2 14066.3 14015.4 13305.4 11745.3 9682.1 7392.9 4845.8 2820.9 1521.9
815.1 359.8 149.6 60.5 22.3 3.2 0
7864.1 7924.6 7994.7 8128.4 8227.1 8281.2 8287.6 8160.2 7927.8 7529.8
6969.5 6269 5473.1 4670.7 3897 3174.3 2528 2091.8 1939 1919.9
1939 1926.2 1732 1372.2 980.6 655.9 436.2 331.1 273.8 222.9
171.9 108.3 44.6 19.1 6.4 0 0
7864.1 7927.8 7911.9 7803.6 7571.2 7217.8 6737.1 6043 5135.6 4081.7
3097.9 2292.4 1709.7 1400.9 1289.5 1267.2 1251.3 1232.2 1200.3 1165.3
1111.2 993.4 818.3 636.8 490.3 388.4 308.8 242 187.8 140.1
92.3 44.6 19.1 6.4 0 0 0
7864.1 7883.2 7714.5 7307 6692.5 5893.3 4804.4 3610.5 2591.7 1881.7
1506 1343.6 1244.9 1162.1 1088.9 1028.4 996.5 961.5 929.7 897.8
846.9 757.8 643.1 522.2 410.7 327.9 264.3 203.8 152.8 105.1
54.1 25.5 9.6 0 0 0 0
7864.1 7825.9 7437.5 6756.2 5807.4 4629.3 3273 2238.3 1671.5 1477.3
1381.8 1292.6 1181.2 1047.5 910.6 796 710 671.8 697.3 735.5
735.5 690.9 611.3 509.4 401.2 318.4 248.3 194.2 143.3 95.5
60.5 25.5 9.6 0 0 0 0
7864.1 7803.6 7227.4 6259.5 4966.8 3438.6 2244.6 1665.2 1512.3 1429.6
1343.6 1222.6 1079.3 926.5 780 655.9 554 503.1 480.8 474.4
477.6 477.6 464.8 423.5 372.5 318.4 267.4 213.3 171.9 136.9
101.9 60.5 12.7 0 0 0 0
7864.1 7794.1 7055.4 5909.2 4374.6 2805 1843.5 1569.6 1483.7 1404.1
1295.8 1155.7 1002.9 846.9 713.2 601.8 531.7 493.5 468 445.7
423.5 404.4 388.4 369.3 343.9 308.8 264.3 222.9 191 156
114.6 70 12.7 0 0 0 0
7864.1 7755.9 6899.4 5594 3913 2394.3 1677.9 1541 1467.8 1375.4
1257.6 1127.1 987 834.2 700.4 601.8 541.3 509.4 487.1 468
442.6 423.5 401.2 378.9 350.2 302.5 242 207 171.9 136.9
95.5 44.6 6.4 0 0 0 0
7864.1 7752.7 6851.7 5476.2 3725.1 2241.4 1627 1528.3 1461.4 1362.7
1241.7 1120.7 990.2 846.9 710 604.9 547.6 515.8 490.3 471.2
452.1 429.8 404.4 375.7 334.3 270.6 197.4 165.6 133.7 98.7
63.7 22.3 0 0 0 0 0
7864.1 7759.1 6823 5428.5 3645.5 2193.7 1627 1525.1 1455 1359.5
1235.3 1114.4 990.2 843.7 706.8 601.8 547.6 515.8 493.5 474.4
455.3 429.8 404.4 375.7 331.1 261.1 191 162.4 127.4 95.5
57.3 19.1 0 0 0 0 0
